??
CAD model selection
07000067001
HELP_VARIABLE
Company
SToxxparts
Description
07000067000 - Full extension 048 series, 900mm and 1100 mm long rail
Bill of material
07000067001
ARTNR
Article No.
L
Length
mm
AZ
Excerpt path
mm
VT
Vertical load rating per pair
kg
A
mm
B
mm
C
mm
D
mm
MAT
Material
Stahlschienen, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugeln, gehärtet
GEW
Weight
kg/Stk.
INFO
Drawing
https://api.meleven.de/out/SToxxparts/2d.ce.68.07000067000.pdf
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.